1B00h TxPDO fixed mapping parameter 0x1b00
Fixed map for supporting cyclic synchronous position mode on axis 1.
Sub-Index | Value | Mapped Value |
---|---|---|
0 | 3 | Three PDO entries |
1 | 0x60410010 | 6041h – Status Word |
2 | 0x60640020 | 6064h – Actual position |
3 | 0x60F40020 | 60F4h – Position Error |
Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 1B00h | 0h | Unsigned8 | - | - | Read only | No |
Mapping entry 1 | 1B00h | 1h | Unsigned32 | - | - | Read only | No |
Mapping entry 2 | 1B00h | 2h | Unsigned32 | - | - | Read only | No |
Mapping entry 3 | 1B00h | 3h | Unsigned32 | - | - | Read only | No |